??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2866352 - QUINT-BAT/24DC/ 7.2AH
Bill of material
PHOENIX CONTACT 2866352
MANUID
Product number of the Manufacturer
2866352
DESCSHORT
Short Description
Energy storage
DESCLONG
Long Description
Energy storage device, lead AGM, VRLA technology, 24 V DC, 7.2 Ah. Connection via pin cable lug, 14 mm.
MANUTYPEDESC
Manufacturer Type Description
QUINT-BAT/24DC/ 7.2AH
PREVIEW
Preview
INTNO
International product number
4017918959753
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
110 mm
BAF016
width
164 mm
AAF040
net weight
6 kg
BAA039
max. operating ambient temperature
40 °C
AAF583
nominal voltage
24 V
AAI654
capacity
7000 0173-1#05-AAA402#003
AAG042
plastic housing present
No
AAM205
traction battery present
No
AAL483
suited for ex-applications permissible
No
AAI635
height including the poles
156 mm
AAO663
GTIN
4017918959753
AAW338
Manufacturer product designation
Energy storage
AAU734
Manufacturer product description
Energy storage device, lead AGM, VRLA technology, 24 V DC, 7.2 Ah. Connection via pin cable lug, 14 mm.
AAO057
Product type
QUINT-BAT/24DC/ 7.2AH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85072080
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink