??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2866572 - MINI-BAT/12DC/1.6AH
Bill of material
PHOENIX CONTACT 2866572
MANUID
Product number of the Manufacturer
2866572
DESCSHORT
Short Description
Energy storage
DESCLONG
Long Description
MINI-BAT Energy storage
MANUTYPEDESC
Manufacturer Type Description
MINI-BAT/12DC/1.6AH
PREVIEW
Preview
INTNO
International product number
4046356476492
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
107 mm
BAF016
width
67.5 mm
AAF040
net weight
0.800 kg
BAA039
max. operating ambient temperature
40 °C
AAF583
nominal voltage
12 V
AAI654
capacity
1600 0173-1#05-AAA402#003
AAG042
plastic housing present
No
AAM205
traction battery present
No
AAL483
suited for ex-applications permissible
No
AAI635
height including the poles
99 mm
AAO663
GTIN
4046356476492
AAW338
Manufacturer product designation
Energy storage
AAU734
Manufacturer product description
Energy storage device, lead AGM, VRLA technology, 12 V DC, 1.6 Ah.
AAU731
Manufacturer product family
Energy storage
AAO057
Product type
MINI-BAT/12DC/1.6AH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85072080
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink