??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2867843 - RAD-ADP-N/F-N/F
Bill of material
PHOENIX CONTACT 2867843
MANUID
Product number of the Manufacturer
2867843
DESCSHORT
Short Description
Adapter
DESCLONG
Long Description
Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 2 x N (female)
MANUTYPEDESC
Manufacturer Type Description
RAD-ADP-N/F-N/F
PREVIEW
Preview
INTNO
International product number
4046356046923
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAG531
impedance
50 Ω
AAG610
type of connector
N (female)
AAO663
GTIN
4046356046923
AAW338
Manufacturer product designation
Adapter
AAU734
Manufacturer product description
Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 2 x N (female)
AAO057
Product type
RAD-ADP-N/F-N/F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366910
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink