??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2869647 - ME MAX 6,2 SP-TBUS 4-4 KMGY
Bill of material
PHOENIX CONTACT 2869647
MANUID
Product number of the Manufacturer
2869647
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
DIN rail housing, Complete housing, tall design, with TBUS option, with spring-cage connection, width: 6.3 mm, height: 93.1 mm, depth: 101.2 mm, color: light grey (7035), cross connection: DIN rail connector (optional)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 6,2 SP-TBUS 4-4 KMGY
PREVIEW
Preview
INTNO
International product number
4017918975142
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAG975
degree of protection
IP20
BAF016
width
6.300 mm
BAA020
height
93.100 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.038 kg
BAB577
depth
101.200 mm
BAB664
material
PBT
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4017918975142
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
DIN rail housing, Complete housing, tall design, with TBUS option, with spring-cage connection, width: 6.3 mm, height: 93.1 mm, depth: 101.2 mm, color: light grey (7035), cross connection: DIN rail connector (optional)
AAU731
Manufacturer product family
ME MAX 6,2 SP TBUS
AAO057
Product type
ME MAX 6,2 SP-TBUS 4-4 KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink