??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-621 - Lateral cover, Size 2, small, 8.75 mm thick
Bill of material
288-621
BESTNR
Item-No.
288-621
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
19.70 mm
BREITE
Width
8.75 mm
TIEFE
Depth
105.40 mm
FARBE
Color
grau
GEWICHT
Weight
5.200 g
ECLASS71
eCl@ss 7.1
27-18-27-02