??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
2885919 - RAD-ISM-2400-ANT-OMNI-6-0
Lista materiale
PHOENIX CONTACT 2885919
MANUID
Product number of the Manufacturer
2885919
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Omnidirectional antenna for wall or mast mounting, 2.4 GHz, gain: 6 dBi, degree of protection: IP67, saltwater-resistant, shock- and vibration-resistant, connection: N (female), incl. mounting bracket and mast clamps, ATEX and IECEx approval
MANUTYPEDESC
Manufacturer Type Description
RAD-ISM-2400-ANT-OMNI-6-0
PREVIEW
Preview
INTNO
International product number
4046356146319
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP67
BAA020
height
250 mm
AAP798
Application standards
EN 60079-0
BAG640
Assembly type
Wall assembly
BAB577
depth
22 mm
AAK855
connecting cord present
No
AAF529
frequency range
2.4 GHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
6 dB
AAS336
aperture angle vertical
30 °
AAS335
aperture angle horizontal
360 °
AAS334
polarization
Linear vertical
AAF548
type of fixing (wall fastening) available
Yes
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
Yes
AAS337
type of fixing (ceiling mounting) available
Yes
AAF525
max. ambient temperature during operating phase
75 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAO663
GTIN
4046356146319
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Omnidirectional antenna for wall or mast mounting, 2.4 GHz, gain: 6 dBi, degree of protection: IP67, saltwater-resistant, shock- and vibration-resistant, connection: N (female), incl. mounting bracket and mast clamps, ATEX and IECEx approval
AAO057
Product type
RAD-ISM-2400-ANT-OMNI-6-0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink