??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-652 - Interface module, with solder pin, Female connector, 25-pole, Double-deck PCB terminal blocks, in mounting carrier, with shield connection
Bill of material
289-652
BESTNR
Item-No.
289-652
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
QUERSCHNITT2
Cross section
28 - 12
ABISOLIERLAENGE
Strip length
5 - 6
HOEHE
Height
48.000
BREITE
Width
68.500
TIEFE
Depth
85.000
GEWICHT
Weight
90.113
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52