??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-714 - Interface module, HD-Sub-D, Male connector, 15-pole, Triple-deck PCB terminal blocks, in mounting carrier
Bill of material
289-714
BESTNR
Item-No.
289-714
BEZEICHNUNG
Description
Interface module 15-pole
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
P
No. of poles
15
HOEHE
Height
62.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
59.100 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52