??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2891521 - FL PATCH GUARD KEY
Bill of material
PHOENIX CONTACT 2891521
MANUID
Product number of the Manufacturer
2891521
DESCSHORT
Short Description
Key
DESCLONG
Long Description
Key, color: red/silver
MANUTYPEDESC
Manufacturer Type Description
FL PATCH GUARD KEY
PREVIEW
Preview
INTNO
International product number
4046356167253
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAD244
Category
not relevant
BAD993
screened
No
AAK422
type of connector connection 1
not relevant
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
Variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4046356167253
AAW338
Manufacturer product designation
Key
AAU734
Manufacturer product description
Key for lockable security element
AAO057
Product type
FL PATCH GUARD KEY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink