目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
F-2894-M-040
Milwaukee Valve
Iron Valves
Gates
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{milwaukeevalve/iron_valves/gates/2894_m_asmtab.prj},{NB=F-2894-M-040},{VS=4.00},{VSPN=040},{CLASS=250},{MOD=2894-M},{BOMAT=Cast Iron ASTM A 126, Class B},{A=12.00},{B=23.63},{C=12.00},{D=10.00},{E=1.25},{CV=945},{SH=32.000},{HH=160.0},{H1=20.0},{D1=128.0},{ID=102.0},{A1=167.0},{A2=113.0},{D2=38.0},{A3=166.000},{H2=91.000},{R1=262.000},{R2=26.000},{H3=175.000},{DD=190.500},{D3=19.000},{D4=570.000},{D5=764.000},{R3=48.000},{A4=220.000},{A5=190.000},{A6=69.800},{A7=138.000},{A8=60.400},{D6=14.300},{BCON=0.500},{MATL=Material/Specifications},{PPATH=2894_m_asmtpl.prj},{LOD=},{WT=167},{G=6.190}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Milwaukee Valve
Description
2894, 2”-12” - 2894, 2”-12” - 250 lb. SWP-450 - F-500 lb. WOG - Solid Wedge Disc - OS and Y Bolted Bonnet - Gland Packed - Flanged Ends
Bill of material
F-2894-M-040
PN
Part No.
F-2894-M-040
F-2894-M-040
VS
Valve Size
4.00
4.00
Inch
CLASS
Class
250
MOD
Model
Gate 2894-M
Gate 2894A
Gate 2894-M
Gate 2894A
A
12.00
12.00
Inch
B
23.63
23.63
Inch
C
12.00
12.00
Inch
D
10.00
10.00
Inch
E
1.25
1.25
Inch
CV
Cv
945
945
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
WT
Weight
167
167