??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
290-9308 - with nut
Bill of material
290-9308
CNSORDERNO
Item Number
290-9308
COL
color
black
T
installationT
5mm
MASS
25 g
NMF
KnobMatelial/Finish/Color
Polyamide/black
HMF
HousingMatelial/Finish/Color
Polyamide/black
CMF
ComMatelial/Finish/Color
steel/Zinc