??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
290 Series - Dual Wheel Kingpin Heavy Duty Caster
Bill of material
290MR06405S
PN
Part Number
290MR06405S
SER
Series
290 Series
MO
Fastening Type
SIZE
Fastening Size
7-1/4'' x 5-1/4''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 1/2 Inch
WFACE
Wheel Face
Moderate crown
WFIN
Finish
Black tread on black enamel core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
70-85 Shore A
WB
Bearing Type
Roller
CAP
Capacity
1080 lbs.
H
Mount Height
8 Inch
SL
Swivel Lead
2 1/2 Inch
R
Swivel Radius
5 1/2 Inch