??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900355 - PLC-OPT-120UC/ 48DC/100
Bill of material
PHOENIX CONTACT 2900355
MANUID
Product number of the Manufacturer
2900355
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 120 V AC/110 V DC, output: 3 - 48 V DC/100 mA
MANUTYPEDESC
Manufacturer Type Description
PLC-OPT-120UC/ 48DC/100
PREVIEW
Preview
INTNO
International product number
4046356506786
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA303
Power loss, static, current-independent [Pls]
0.420 W
AAP798
Application standards
IEC 60947-5-1
BAB392
certificate/approval
EAC
AAF040
net weight
0.03127 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
AC
AAF691
max. output voltage
48 V
AAF692
min. output voltage
3 V
AAF704
min. primary voltage range
108 V
AAB460
Rated operating current Ie
0.100 A
BAB968
Output voltage type
DC
AAF703
max. input voltage
132 V
AAO663
GTIN
4046356506786
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 120 V AC/110 V DC, output: 3 - 48 V DC/100 mA
AAO057
Product type
PLC-OPT-120UC/ 48DC/100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink