??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900369 - PLC-OPT- 24DC/230AC/1
Bill of material
PHOENIX CONTACT 2900369
MANUID
Product number of the Manufacturer
2900369
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 24 - 253 V AC/0.75 A
MANUTYPEDESC
Manufacturer Type Description
PLC-OPT- 24DC/230AC/1
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.190 W
AAP798
Application standards
IEC 60947-5-1
AAF040
net weight
0.031 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
253 V
AAF692
min. output voltage
24 V
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
0.750 A
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4046356506885
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 24 - 253 V AC/0.75 A
AAO057
Product type
PLC-OPT- 24DC/230AC/1
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356506885
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink