??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900391 - PLC-OPT- 24DC/110DC/3RW
Bill of material
PHOENIX CONTACT 2900391
MANUID
Product number of the Manufacturer
2900391
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
PLC-INTERFACE for railway applications, consisting of basic terminal block with push-in connection and integrated miniature solid-state relay, range: 0.7 x UN to 1.25 x UN, temperature range: -25°C to +70°C, 1 N/O contact, input: 24 V DC, output: 12 - 140 V DC/3 A
MANUTYPEDESC
Manufacturer Type Description
PLC-OPT- 24DC/110DC/3RW
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.290 W
AAP798
Application standards
IEC 60947-5-1, DIN EN 50155 (in relevant parts), DNVGL-CG-0339
BAB392
certificate/approval
EAC
AAF040
net weight
0.031 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
DC
AAF691
max. output voltage
140 V
AAF692
min. output voltage
12 V
AAF704
min. primary voltage range
16.800 V
AAB460
Rated operating current Ie
3 A
BAB968
Output voltage type
DC
AAF703
max. input voltage
30 V
AAO663
GTIN
4046356508964
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
PLC-INTERFACE for railway applications, consisting of basic terminal block with push-in connection and integrated miniature solid-state relay, range: 0.7 x UN to 1.25 x UN, temperature range: -25°C to +70°C, 1 N/O contact, input: 24 V DC, output: 12 - 140 V DC/3 A
AAO057
Product type
PLC-OPT- 24DC/110DC/3RW
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356508964
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink