??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900397 - PLC-PT-EIK 1-SVN 24P/P
Bill of material
PHOENIX CONTACT 2900397
MANUID
Product number of the Manufacturer
2900397
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
PLC-INTERFACE for NAMUR applications, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and integrated circuit, for mounting on NS 35/7,5 DIN rail, positive switching output, 24 V DC supply voltage
MANUTYPEDESC
Manufacturer Type Description
PLC-PT-EIK 1-SVN 24P/P
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.340 W
AAP798
Application standards
IEC 60947-5-1
BAB392
certificate/approval
EAC
AAF040
net weight
0.031 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
DC
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
0.050 A
AAF703
max. input voltage
26.400 V
AAO663
GTIN
4046356506779
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
PLC-INTERFACE for NAMUR applications, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and integrated circuit, for mounting on NS 35/7,5 DIN rail, positive switching output, 24 V DC supply voltage
AAO057
Product type
PLC-PT-EIK 1-SVN 24P/P
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356506779
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
202
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink