您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2900946
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
PC-based controls
PC-based controls (accessories)
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/24/06/92/2900946.prj},{NB=2900946},{MANUID=2900946},{AAO663=4046356148269},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=73269098},{AAO676=2900946},{DESCSHORT=Holder},{DESCLONG=Table leg/vehicle bracket with mounting option for scanner bracket for the VMT 9000 with 10.4\" display (1024 x 768), as well as for the VMT 7000 und VMT 8000 series. Mounting width: 233 mm.},{MANUTYPEDESC=VMT TISCHFUSS},{PREVIEW=../../../_pool_/e0/69/28017_2000_int_04.png},{INTNO=4046356148269},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{AAW338=Holder}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900946 - VMT TISCHFUSS
Bill of material
PHOENIX CONTACT 2900946
MANUID
Product number of the Manufacturer
2900946
DESCSHORT
Short Description
Holder
DESCLONG
Long Description
Table leg/vehicle bracket with mounting option for scanner bracket for the VMT 9000 with 10.4" display (1024 x 768), as well as for the VMT 7000 und VMT 8000 series. Mounting width: 233 mm.
MANUTYPEDESC
Manufacturer Type Description
VMT TISCHFUSS
PREVIEW
Preview
INTNO
International product number
4046356148269
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4046356148269
AAW338
Manufacturer product designation
Holder
AAU734
Manufacturer product description
Table leg/vehicle bracket with mounting option for scanner bracket for the VMT 9000 with 10.4" display (1024 x 768), as well as for the VMT 7000 und VMT 8000 series. Mounting width: 233 mm.
AAO057
Product type
VMT TISCHFUSS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink