??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2901541 - RAD-2400-IFS
Bill of material
PHOENIX CONTACT 2901541
MANUID
Product number of the Manufacturer
2901541
DESCSHORT
Short Description
Wireless module
DESCLONG
Long Description
Radioline - 2.4 GHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 5 km (with a clear line of sight), for worldwide use
MANUTYPEDESC
Manufacturer Type Description
RAD-2400-IFS
PREVIEW
Preview
INTNO
International product number
4046356610193
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAP798
Application standards
EN 61000-4-2
BAB392
certificate/approval
UL Listed, cUL Listed, KC, NOM, ANATEL
BAG640
Assembly type
DIN track
AAF040
net weight
0.1936 kg
AAB909
max. supply voltage with DC
30.500 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
16 kbps, 125 kbps, 250 kbps
AAC025
min. supply voltage with DC
19.200 V
AAM480
transmission standard
Trusted Wireless
AAW326
Clientmode
No
AAG592
repeater function present
Yes
AAW335
Interface
Wireless local area network
AAO663
GTIN
4046356610193
AAW338
Manufacturer product designation
Wireless module
AAU734
Manufacturer product description
Radioline - 2.4 GHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 5 km (with a clear line of sight), for worldwide use
AAO057
Product type
RAD-2400-IFS
AAY811
URI of the product
http://www.phoenixcontact.com/product/2901541
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink