??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2901643 - FL-PP-RJ45-SC
Bill of material
PHOENIX CONTACT 2901643
MANUID
Product number of the Manufacturer
2901643
DESCSHORT
Short Description
Patch panels
DESCLONG
Long Description
Patch panel, one RJ45 jack to 8 screw connection terminal blocks (1:1 assignment), CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, option of shield contacting to the DIN rail via jumpers
MANUTYPEDESC
Manufacturer Type Description
FL-PP-RJ45-SC
PREVIEW
Preview
BAF016
width
29 mm
BAA020
height
89.6 mm
AAF040
net weight
0.058 kg
BAB577
depth
53 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4046356623391
AAW338
Manufacturer product designation
Patch panels
AAU734
Manufacturer product description
Patch panel, one RJ45 jack to 8 screw connection terminal blocks (1:1 assignment), CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, option of shield contacting to the DIN rail via jumpers
AAO057
Product type
FL-PP-RJ45-SC
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356623391
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink