??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902325 - SUBCON-PLUS-CAN/35/M12
Bill of material
PHOENIX CONTACT 2902325
MANUID
Product number of the Manufacturer
2902325
DESCSHORT
Short Description
D-SUB bus connector
DESCLONG
Long Description
D-SUB plug, 9-pos., socket, assignment: 2, 3, 5, 6, 7, 9; two 35° cable entries M12 (A-coded). Bus system: CAN, CANopen®. Termination resistor via separate M12 terminator.
MANUTYPEDESC
Manufacturer Type Description
SUBCON-PLUS-CAN/35/M12
PREVIEW
Preview
INTNO
International product number
4046356655002
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP40
BAF016
width
16 mm
BAA020
height
46 mm
BAB392
certificate/approval
UL Recognized, cUL Recognized
BAB577
depth
79 mm
AAT080
Pole number
9
AAO663
GTIN
4046356655002
AAW338
Manufacturer product designation
D-SUB bus connector
AAU734
Manufacturer product description
D-SUB plug, 9-pos., socket, assignment: 2, 3, 5, 6, 7, 9; two 35° cable entries M12 (A-coded). Bus system: CAN, CANopen®. Termination resistor via separate M12 terminator.
AAO057
Product type
SUBCON-PLUS-CAN/35/M12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink