??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902728 - SUBCON-PLUS-PROFIB/90X/PG/M12
Bill of material
PHOENIX CONTACT 2902728
MANUID
Product number of the Manufacturer
2902728
DESCSHORT
Short Description
D-SUB bus connector
DESCLONG
Long Description
D-SUB plug, 9-pos., pin, with PG-D-SUB socket, assignment: 3, 5, 6, 8; two 90° cable entries M12 (B-coded). Bus system: PROFIBUS DP up to 12 Mbps. Termination resistor via separate M12 terminator. Long version; S7-compatible.
MANUTYPEDESC
Manufacturer Type Description
SUBCON-PLUS-PROFIB/90X/PG/M12
PREVIEW
Preview
INTNO
International product number
4046356672580
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG975
degree of protection
IP40
BAF016
width
16 mm
BAA020
height
41 mm
BAB392
certificate/approval
UL Recognized, cUL Recognized
BAB577
depth
93 mm
AAT080
Pole number
9
AAB754
Contact design
Pin
AAO663
GTIN
4046356672580
AAW338
Manufacturer product designation
D-SUB bus connector
AAU734
Manufacturer product description
D-SUB plug, 9-pos., pin, with PG-D-SUB socket, assignment: 3, 5, 6, 8; two 90° cable entries M12 (B-coded). Bus system: PROFIBUS DP up to 12 Mbps. Termination resistor via separate M12 terminator. Long version; S7-compatible.
AAO057
Product type
SUBCON-PLUS-PROFIB/90X/PG/M12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink