??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903231 - ST-OV3- 24DC/240AC/3
Bill of material
PHOENIX CONTACT 2903231
MANUID
Product number of the Manufacturer
2903231
DESCSHORT
Short Description
Solid-state relays
DESCLONG
Long Description
Plug-in power solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 24 - 280 V AC/max. 3 A, can be plugged into basic terminal blocks
MANUTYPEDESC
Manufacturer Type Description
ST-OV3- 24DC/240AC/3
PREVIEW
Preview
INTNO
International product number
4017918079017
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
AAP798
Application standards
DIN VDE 0110
AAF040
net weight
0.056 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
280 V
AAF692
min. output voltage
24 V
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
3 A
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4017918079017
AAW338
Manufacturer product designation
Solid-state relays
AAU734
Manufacturer product description
Plug-in power solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 24 - 280 V AC/max. 3 A, can be plugged into basic terminal blocks
AAO057
Product type
ST-OV3- 24DC/240AC/3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink