??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903800 - VIP-3/PT/PDM-2/48
Bill of material
PHOENIX CONTACT 2903800
MANUID
Product number of the Manufacturer
2903800
DESCSHORT
Short Description
Potential distributors
DESCLONG
Long Description
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 97.7 mm
MANUTYPEDESC
Manufacturer Type Description
VIP-3/PT/PDM-2/48
PREVIEW
Preview
BAF016
width
97.700 mm
BAA020
height
75.800 mm
AAF040
net weight
0.247 kg
BAB577
depth
63 mm
AAT080
Pole number
2
AAP404
Number of contact points per pole
24
AAG363
min. conductor cross section solid (solid, stranded)
0.250 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
6 mm^2
AAG174
min. conductor cross section flexible (fine-strand) with cable end sleeve
0.250 mm^2
AAG173
max. conductor cross section flexible (fine-strand) with cable end sleeve
4 mm^2
AAF852
max. rated voltage
30 A
AAG360
N-rail present
No
AAG361
PE-rail present
No
AAO663
GTIN
4046356796743
AAW338
Manufacturer product designation
Potential distributors
AAU734
Manufacturer product description
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 97.7 mm
AAO057
Product type
VIP-3/PT/PDM-2/48
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356796743
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink