??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904476 - PSR-FTB/1.5/11.5
Bill of material
PHOENIX CONTACT 2904476
MANUID
Product number of the Manufacturer
2904476
DESCSHORT
Short Description
Filter terminal block
DESCLONG
Long Description
Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (1.5 µF/11.5 µF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.
MANUTYPEDESC
Manufacturer Type Description
PSR-FTB/1.5/11.5
PREVIEW
Preview
INTNO
International product number
4046356831505
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356831505
AAW338
Manufacturer product designation
Filter terminal block
AAU734
Manufacturer product description
Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (1.5 µF/11.5 µF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.
AAO057
Product type
PSR-FTB/1.5/11.5
AAY811
URI of the product
http://www.phoenixcontact.com/product/2904476
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink