??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904477 - PSR-FTB/20/86
Bill of material
PHOENIX CONTACT 2904477
MANUID
Product number of the Manufacturer
2904477
DESCSHORT
Short Description
Filter terminal block
DESCLONG
Long Description
Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (20 µF/86 µF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.
MANUTYPEDESC
Manufacturer Type Description
PSR-FTB/20/86
PREVIEW
Preview
AAO663
GTIN
4046356831512
AAW338
Manufacturer product designation
Filter terminal block
AAU734
Manufacturer product description
Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (20 µF/86 µF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.
AAO057
Product type
PSR-FTB/20/86
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356831512
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink