??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904577 - FL-PP-RJ45-SCC/SC045
Bill of material
PHOENIX CONTACT 2904577
MANUID
Product number of the Manufacturer
2904577
DESCSHORT
Short Description
Patch panels
DESCLONG
Long Description
Cable sharing module, two RJ45 jacks with Ethernet assignment (cable outlet on the top) to 8 spring-cage connection terminal blocks, CAT5e, 10/100 Mbps, DIN rail mounting, IP20, option of shield contacting on DIN rail via jumpers
MANUTYPEDESC
Manufacturer Type Description
FL-PP-RJ45-SCC/SC045
PREVIEW
Preview
INTNO
International product number
4046356864541
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
56 mm
BAA020
height
89.6 mm
AAF040
net weight
0.106 kg
BAB577
depth
51 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4046356864541
AAW338
Manufacturer product designation
Patch panels
AAU734
Manufacturer product description
Cable sharing module, two RJ45 jacks with Ethernet assignment (cable outlet on the top) to 8 spring-cage connection terminal blocks, CAT5e, 10/100 Mbps, DIN rail mounting, IP20, option of shield contacting on DIN rail via jumpers
AAO057
Product type
FL-PP-RJ45-SCC/SC045
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink