??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904790 - RAD-ADP-RSMA/M-RSMA/F-90
Bill of material
PHOENIX CONTACT 2904790
MANUID
Product number of the Manufacturer
2904790
DESCSHORT
Short Description
Adapter
DESCLONG
Long Description
Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: RSMA (male) -> RSMA (female), 90° angled
MANUTYPEDESC
Manufacturer Type Description
RAD-ADP-RSMA/M-RSMA/F-90
PREVIEW
Preview
INTNO
International product number
4046356888264
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAG610
type of connector
RSMA (male) -> RSMA (female)
AAO663
GTIN
4046356888264
AAW338
Manufacturer product designation
Adapter
AAU734
Manufacturer product description
Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: RSMA (male) -> RSMA (female), 90° angled
AAO057
Product type
RAD-ADP-RSMA/M-RSMA/F-90
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366910
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink