??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904909 - RAD-868-IFS
Bill of material
PHOENIX CONTACT 2904909
MANUID
Product number of the Manufacturer
2904909
DESCSHORT
Short Description
Wireless module
DESCLONG
Long Description
Radioline - 868 MHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 99 stations, range of up to 20 km (with a clear line of sight), for use in Europe
MANUTYPEDESC
Manufacturer Type Description
RAD-868-IFS
PREVIEW
Preview
BAG975
degree of protection
IP20
AAP798
Application standards
EN 61000-4-2
BAG640
Assembly type
DIN track
AAF040
net weight
0.191 kg
AAB909
max. supply voltage with DC
30.500 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
1.2 kbps, 9.6 kbps, 19.2 kbps, 60 kbps, 120 kbps
AAC025
min. supply voltage with DC
19.200 V
AAM480
transmission standard
Trusted Wireless
AAW326
Clientmode
No
AAG592
repeater function present
Yes
AAW335
Interface
Wireless local area network
AAO663
GTIN
4046356899345
AAW338
Manufacturer product designation
Wireless module
AAU734
Manufacturer product description
Radioline - 868 MHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 99 stations, range of up to 20 km (with a clear line of sight), for use in Europe
AAO057
Product type
RAD-868-IFS
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356899345
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink