??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905051 - ST-OV2-110DC/ 60DC/1
Bill of material
PHOENIX CONTACT 2905051
MANUID
Product number of the Manufacturer
2905051
DESCSHORT
Short Description
Solid-state relays
DESCLONG
Long Description
Plug-in power solid-state relay, with LED and protective circuit in input and output circuits, input: 110 V DC, output: 12 - 60 V DC/max. 1 A, can be plugged into basic terminal blocks
MANUTYPEDESC
Manufacturer Type Description
ST-OV2-110DC/ 60DC/1
PREVIEW
Preview
INTNO
International product number
4017918079192
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
AAP798
Application standards
DIN VDE 0110b, Gr. C for 250 V DC, DIN VDE 0160 (in relevant parts)
BAB392
certificate/approval
EAC
AAF040
net weight
0.025 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
60 V
AAF692
min. output voltage
12 V
AAF704
min. primary voltage range
88 V
AAB460
Rated operating current Ie
1 A
AAF703
max. input voltage
132 V
AAO663
GTIN
4017918079192
AAW338
Manufacturer product designation
Solid-state relays
AAU734
Manufacturer product description
Plug-in power solid-state relay, with LED and protective circuit in input and output circuits, input: 110 V DC, output: 12 - 60 V DC/max. 1 A, can be plugged into basic terminal blocks
AAO057
Product type
ST-OV2-110DC/ 60DC/1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink