??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905187 - ST-OV3- 12DC/ 24DC/2
Bill of material
PHOENIX CONTACT 2905187
MANUID
Product number of the Manufacturer
2905187
DESCSHORT
Short Description
Solid-state relays
DESCLONG
Long Description
Plug-in power solid-state relay, with LED and protective circuit in input and output circuits, input: 12 V DC, output: short-circuit-proof, 10 - 30 V DC/max. 2 A, can be plugged into basic terminal blocks
MANUTYPEDESC
Manufacturer Type Description
ST-OV3- 12DC/ 24DC/2
PREVIEW
Preview
INTNO
International product number
4017918079321
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
AAP798
Application standards
DIN VDE 0110
BAB392
certificate/approval
EAC
AAF040
net weight
0.030 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
30 V
AAF692
min. output voltage
10 V
AAF704
min. primary voltage range
9.600 V
AAB460
Rated operating current Ie
2 A
AAF703
max. input voltage
14.400 V
AAO663
GTIN
4017918079321
AAW338
Manufacturer product designation
Solid-state relays
AAU734
Manufacturer product description
Plug-in power solid-state relay, with LED and protective circuit in input and output circuits, input: 12 V DC, output: short-circuit-proof, 10 - 30 V DC/max. 2 A, can be plugged into basic terminal blocks
AAO057
Product type
ST-OV3- 12DC/ 24DC/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink