??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905215 - PLC-HPT-24DC/230AC/10
Bill of material
PHOENIX CONTACT 2905215
MANUID
Product number of the Manufacturer
2905215
DESCSHORT
Short Description
Solid-state relays
DESCLONG
Long Description
PLC-INTERFACE, hybrid solid-state relay incl. bypass relay with push-in connection, for mounting on NS 35/7,5 DIN rail, input: 24 V DC, output: 24 V AC - 253 V AC/10 A
MANUTYPEDESC
Manufacturer Type Description
PLC-HPT-24DC/230AC/10
PREVIEW
Preview
AAP798
Application standards
IEC 60947-5-1
BAB392
certificate/approval
EAC
AAF040
net weight
0.070 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
253 V
AAF692
min. output voltage
24 V
AAB460
Rated operating current Ie
10 A
BAB968
Output voltage type
AC
AAO663
GTIN
4046356927307
AAW338
Manufacturer product designation
Solid-state relays
AAU734
Manufacturer product description
PLC-INTERFACE, hybrid solid-state relay incl. bypass relay with push-in connection, for mounting on NS 35/7,5 DIN rail, input: 24 V DC, output: 24 V AC - 253 V AC/10 A
AAO057
Product type
PLC-HPT-24DC/230AC/10
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356927307
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink