??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905417 - ST-OV3- 24DC/400AC/3
Bill of material
PHOENIX CONTACT 2905417
MANUID
Product number of the Manufacturer
2905417
DESCSHORT
Short Description
Solid-state relays
DESCLONG
Long Description
Plug-in power solid-state relay, input: 24 V DC, output: 24 - 420 V AC/max. 3 A
MANUTYPEDESC
Manufacturer Type Description
ST-OV3- 24DC/400AC/3
PREVIEW
Preview
INTNO
International product number
4017918079406
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAA303
Power loss, static, current-independent [Pls]
0.170 W
AAP798
Application standards
IEC 60664, EN 50178
AAF040
net weight
0.059 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
420 V
AAF692
min. output voltage
24 V
AAF704
min. primary voltage range
21.600 V
AAB460
Rated operating current Ie
3 A
AAF703
max. input voltage
26.400 V
AAO663
GTIN
4017918079406
AAW338
Manufacturer product designation
Solid-state relays
AAU734
Manufacturer product description
Plug-in power solid-state relay, input: 24 V DC, output: 24 - 420 V AC/max. 3 A
AAO057
Product type
ST-OV3- 24DC/400AC/3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink