??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905656 - RIF-0-OSC-24DC/230AC/1
Bill of material
PHOENIX CONTACT 2905656
MANUID
Product number of the Manufacturer
2905656
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Pre-assembled solid-state relay module with screw connection, consisting of: relay base with ejector and plug-in miniature solid-state relay. Input voltage: 24 V DC. Output: 24 - 253 V AC/0.75 A
MANUTYPEDESC
Manufacturer Type Description
RIF-0-OSC-24DC/230AC/1
PREVIEW
Preview
INTNO
International product number
4046356983518
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAA303
Power loss, static, current-independent [Pls]
0.190 W
AAP798
Application standards
DIN EN 60947-5-1
BAB392
certificate/approval
EAC
AAF040
net weight
0.02562 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
DC
AAF691
max. output voltage
253 V
AAF692
min. output voltage
24 V
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
0.750 A
BAB968
Output voltage type
AC
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4046356983518
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Pre-assembled solid-state relay module with screw connection, consisting of: relay base with ejector and plug-in miniature solid-state relay. Input voltage: 24 V DC. Output: 24 - 253 V AC/0.75 A
AAO057
Product type
RIF-0-OSC-24DC/230AC/1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364110
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink