??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905657 - RIF-0-OSC-24DC/24DC/2
Bill of material
PHOENIX CONTACT 2905657
MANUID
Product number of the Manufacturer
2905657
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Pre-assembled solid-state relay module with screw connection, consisting of: relay base with ejector and plug-in miniature solid-state relay. Input voltage: 24 V DC. Output: 3 - 33 V DC/3 A
MANUTYPEDESC
Manufacturer Type Description
RIF-0-OSC-24DC/24DC/2
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.200 W
AAP798
Application standards
DIN EN 60947-5-1
AAF040
net weight
0.025 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
33 V
AAF692
min. output voltage
3 V
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
3 A
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4046356983488
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Pre-assembled solid-state relay module with screw connection, consisting of: relay base with ejector and plug-in miniature solid-state relay. Input voltage: 24 V DC. Output: 3 - 33 V DC/3 A
AAO057
Product type
RIF-0-OSC-24DC/24DC/2
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356983488
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364110
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink