您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2905765
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Cable carrier system
Mounting element for support/profile rail
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/40/05/63/2905765.prj},{NB=2905765},{MANUID=2905765},{AAO663=4055626002484},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=73269098},{AAO676=2905765},{DESCSHORT=Fixing bracket},{DESCLONG=Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 62 mm.},{MANUTYPEDESC=FLT-ISG-BR-62},{PREVIEW=../../../_pool_/41/12/69531_2000_int_04.png},{INTNO=4055626002484},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=17},{BAF634=St/tZn},{AAG183=No},{AAW338=Fixing bracket},{AAU734=Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 62 mm.},{AAO057=FLT-ISG-BR-62},{COO=DE},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905765 - FLT-ISG-BR-62
Bill of material
PHOENIX CONTACT 2905765
MANUID
Product number of the Manufacturer
2905765
DESCSHORT
Short Description
Fixing bracket
DESCLONG
Long Description
Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 62 mm.
MANUTYPEDESC
Manufacturer Type Description
FLT-ISG-BR-62
PREVIEW
Preview
INTNO
International product number
4055626002484
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAF634
Material
St/tZn
AAG183
screw accessories present
No
AAO663
GTIN
4055626002484
AAW338
Manufacturer product designation
Fixing bracket
AAU734
Manufacturer product description
Bracket for fixing the FLT-ISG-100-EX isolating spark gap to a flange, drill hole diameter of 62 mm.
AAO057
Product type
FLT-ISG-BR-62
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink