??
Catalog navigation
ダウンロード(CADデータ)
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906091 - FUSE/TE5/200MA/F-10PCS
Bill of material
PHOENIX CONTACT 2906091
MANUID
Product number of the Manufacturer
2906091
PREVIEW
Product preview
MANUTYPEDESC
Manufacturer Type Description
FUSE/TE5/200MA/F-10PCS
DESCSHORT
Short Description
Fuse set
DESCLONG
Long Description
Fuse set, number: 10 Pcs., nominal current: 0.2 A, tripping characteristic: fast-blow (F)
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
49
INTNO
International product number
4055626388342
AAF040
net weight
0.0044 kg
AAS575
Power loss per pole, current-dependent [PlIp]
0.21 W
AAS574
Rated current [In] for the power loss specification
0.2 A
AAC824
Nominal current
0.2 A
AAG457
release characteristic
fast (F)
ABA669
URI of manufacturer
www.phoenixcontact.com
AAY812
GLN of manufacturer
4063151
ABH173
URI of the product
http://www.phoenixcontact.com/product/2906091
NOCUPEROU
Number of content units per order unit
1
CTN
Customs tariff number
85361010
COO
Country of origin
MX
DEEPLINK
Deeplink
Deeplink