??
Catalog navigation
Сваляне на CAD модели
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906444 - FUSE/TE5/2A/F-5PCS
Bill of material
PHOENIX CONTACT 2906444
MANUID
Product number of the Manufacturer
2906444
PREVIEW
Product preview
MANUTYPEDESC
Manufacturer Type Description
FUSE/TE5/2A/F-5PCS
DESCSHORT
Short Description
Fuse set
DESCLONG
Long Description
Plug-in fuse (TE5®); nominal current: 2 A; tripping behavior: fast-blow (F)
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
98
INTNO
International product number
4055626337449
AAF040
net weight
0.003 kg
AAS575
Power loss per pole, current-dependent [PlIp]
0.45 W
AAS574
Rated current [In] for the power loss specification
2 A
AAC824
Nominal current
2 A
AAG457
release characteristic
fast (F)
ABA669
URI of manufacturer
www.phoenixcontact.com
AAY812
GLN of manufacturer
4063151
ABH173
URI of the product
http://www.phoenixcontact.com/product/2906444
NOCUPEROU
Number of content units per order unit
1
CTN
Customs tariff number
85361010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink