您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2906908
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic enclosure
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/18/27/02/2906908.prj},{NB=2906908},{MANUID=2906908},{AAF040=0.020},{AAO663=4017918126520},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85340019},{AAO676=2906908},{DESCSHORT=PCB},{DESCLONG=DIN rail housing, color: green},{MANUTYPEDESC=ME LP},{PREVIEW=../../../_pool_/c4/f9/40040_2000_int_04.png},{INTNO=4017918126520},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=green},{BAB664=FR 4-21},{AAB708=Yes},{AAB709=closed},{BAD304=Yes},{BAD308=No},{AAB769=No},{AAC271=No},{AAW338=PCB},{AAU734=PCB, for custom fitting, with contact to DIN rail (EN 60715)},{AAO057=ME LP},{COO=DE},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/2906908}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906908 - ME LP
Bill of material
PHOENIX CONTACT 2906908
MANUID
Product number of the Manufacturer
2906908
DESCSHORT
Short Description
PCB
DESCLONG
Long Description
DIN rail housing, color: green
MANUTYPEDESC
Manufacturer Type Description
ME LP
PREVIEW
Preview
INTNO
International product number
4017918126520
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
green
AAF040
net weight
0.020
kg
BAB664
material
FR 4-21
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4017918126520
AAW338
Manufacturer product designation
PCB
AAU734
Manufacturer product description
PCB, for custom fitting, with contact to DIN rail (EN 60715)
AAO057
Product type
ME LP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85340019
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink