??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908174 - PLC-OPT-120UC/V8C/SEN
Bill of material
PHOENIX CONTACT 2908174
MANUID
Product number of the Manufacturer
2908174
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
PLC-INTERFACE for input functions with PLC logic, with Push-in connection and plug-in miniature solid-state relay, for mounting on a DIN rail, 1 N/O contact, input: 120 V AC/110 V DC
MANUTYPEDESC
Manufacturer Type Description
PLC-OPT-120UC/V8C/SEN
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.420 W
AAP798
Application standards
IEC 60947-5-1
AAF040
net weight
0.031 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
AC
AAF691
max. output voltage
30 V
AAF692
min. output voltage
5 V
AAF704
min. primary voltage range
96 V
AAB460
Rated operating current Ie
0.003 A
AAF703
max. input voltage
132 V
AAO663
GTIN
4055626287355
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
PLC-INTERFACE for input functions with PLC logic, with Push-in connection and plug-in miniature solid-state relay, for mounting on a DIN rail, 1 N/O contact, input: 120 V AC/110 V DC
AAO057
Product type
PLC-OPT-120UC/V8C/SEN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626287355
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink