??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2917036 - RAD-ADP-N/M-SMA/F
Bill of material
PHOENIX CONTACT 2917036
MANUID
Product number of the Manufacturer
2917036
DESCSHORT
Short Description
Adapter
DESCLONG
Long Description
Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: N (male) -> SMA (female)
MANUTYPEDESC
Manufacturer Type Description
RAD-ADP-N/M-SMA/F
PREVIEW
Preview
INTNO
International product number
4046356284127
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAG531
impedance
50 Ω
AAG610
type of connector
N (male) -> SMA (female)
AAO663
GTIN
4046356284127
AAW338
Manufacturer product designation
Adapter
AAU734
Manufacturer product description
Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: N (male) -> SMA (female)
AAO057
Product type
RAD-ADP-N/M-SMA/F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366910
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink