??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2940139 - SISM 45 H
Bill of material
PHOENIX CONTACT 2940139
MANUID
Product number of the Manufacturer
2940139
DESCSHORT
Short Description
Mounting plate
DESCLONG
Long Description
DIN rail adapter, length: 60 mm, color: green, width: 45 mm
MANUTYPEDESC
Manufacturer Type Description
SISM 45 H
PREVIEW
Preview
INTNO
International product number
4017918131159
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
BAF016
width
45 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
green
AAF040
net weight
0.023 kg
BAB664
material
Polyamide fiber reinforced
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4017918131159
AAW338
Manufacturer product designation
Mounting plate
AAU734
Manufacturer product description
Mounting plate for screwing on switchgear, high-profile version
AAO057
Product type
SISM 45 H
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink