??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2940294 - DEK-OE-125DC/ 48DC/100/T
Bill of material
PHOENIX CONTACT 2940294
MANUID
Product number of the Manufacturer
2940294
DESCSHORT
Short Description
Solid-state relay terminal block
DESCLONG
Long Description
Input solid-state relay terminal block, input: 125 V DC, output: 3 - 48 V DC/100 mA, with isolating plug in output, terminal block width: 6.2 mm
MANUTYPEDESC
Manufacturer Type Description
DEK-OE-125DC/ 48DC/100/T
PREVIEW
Preview
INTNO
International product number
4017918079994
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
AAP798
Application standards
IEC 60664, IEC 60664A, DIN VDE 0110
AAF040
net weight
0.021 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
48 V
AAF692
min. output voltage
3 V
AAF704
min. primary voltage range
112.500 V
AAB460
Rated operating current Ie
0.100 A
AAF703
max. input voltage
137.500 V
AAO663
GTIN
4017918079994
AAW338
Manufacturer product designation
Solid-state relay terminal block
AAU734
Manufacturer product description
Input solid-state relay terminal block, input: 125 V DC, output: 3 - 48 V DC/100 mA, with isolating plug in output, terminal block width: 6.2 mm
AAO057
Product type
DEK-OE-125DC/ 48DC/100/T
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink