??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2940799 - EIK1-SVN-24P
Bill of material
PHOENIX CONTACT 2940799
MANUID
Product number of the Manufacturer
2940799
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Switching amplifier electronic terminal block, for inductive proximity sensors acc. to NAMUR, with light indicators for sensor signal and faults
MANUTYPEDESC
Manufacturer Type Description
EIK1-SVN-24P
PREVIEW
Preview
INTNO
International product number
4017918080242
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
IEC 60664, EN 61000-6-2, EN 61000-6-4
AAF040
net weight
0.021 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF704
min. primary voltage range
18.500 V
AAB460
Rated operating current Ie
0.050 A
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4017918080242
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Switching amplifier electronic terminal block, for inductive proximity sensors acc. to NAMUR, with light indicators for sensor signal and faults
AAO057
Product type
EIK1-SVN-24P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink