??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2941507 - CM175-LG/H 35/BO/DB/GH BK
Bill of material
PHOENIX CONTACT 2941507
MANUID
Product number of the Manufacturer
2941507
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Component housing, Complete housing, with vents, width: 175 mm, depth: 125 mm, color: black (9005), cross connection: without bus connector, number of positions cross connector: not relevant
MANUTYPEDESC
Manufacturer Type Description
CM175-LG/H 35/BO/DB/GH BK
PREVIEW
Preview
INTNO
International product number
4017918080471
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
BAF016
width
175 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.661 kg
BAB577
depth
125 mm
BAB664
material
Polycarbonate, glass-fiber-reinforced
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4017918080471
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Component housing, Complete housing, with vents, width: 175 mm, depth: 125 mm, color: black (9005), cross connection: without bus connector, number of positions cross connector: not relevant
AAU731
Manufacturer product family
CM LG
AAO057
Product type
CM175-LG/H 35/BO/DB/GH BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink