??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2942742 - EM-MP 70
Bill of material
PHOENIX CONTACT 2942742
MANUID
Product number of the Manufacturer
2942742
DESCSHORT
Short Description
Mounting plate
DESCLONG
Long Description
DIN rail adapter, length: 74.5 mm, color: green, width: 70 mm
MANUTYPEDESC
Manufacturer Type Description
EM-MP 70
PREVIEW
Preview
INTNO
International product number
4017918099435
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
70 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
green
AAF040
net weight
0.030 kg
BAB664
material
Polyamide fiber reinforced
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4017918099435
AAW338
Manufacturer product designation
Mounting plate
AAU734
Manufacturer product description
Mounting plate, for screwing on siz 0 switchgear
AAO057
Product type
EM-MP 70
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink