??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2942810 - EMG 17-OV- 24DC/ 48DC/2
Bill of material
PHOENIX CONTACT 2942810
MANUID
Product number of the Manufacturer
2942810
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Solid-state relay interface designed to prevent interference on the control side, input: 24 V DC, output: 48 V DC/2 A
MANUTYPEDESC
Manufacturer Type Description
EMG 17-OV- 24DC/ 48DC/2
PREVIEW
Preview
INTNO
International product number
4017918080860
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
BAA303
Power loss, static, current-independent [Pls]
0.190 W
AAP798
Application standards
IEC 60664, EN 50178
BAB392
certificate/approval
EAC
AAF040
net weight
0.08682 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
DC
AAF691
max. output voltage
48 V
AAF692
min. output voltage
12 V
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
2 A
BAB968
Output voltage type
DC
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4017918080860
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Solid-state relay interface designed to prevent interference on the control side, input: 24 V DC, output: 48 V DC/2 A
AAO057
Product type
EMG 17-OV- 24DC/ 48DC/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink