??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2944232 - EMG 10-OV- 60DC/24DC/1
Bill of material
PHOENIX CONTACT 2944232
MANUID
Product number of the Manufacturer
2944232
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 48 - 60 V DC, output: 5 - 36 V DC/max. 1 A
MANUTYPEDESC
Manufacturer Type Description
EMG 10-OV- 60DC/24DC/1
PREVIEW
Preview
INTNO
International product number
4017918081539
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
AAP798
Application standards
IEC 60664, EN 50178
BAB392
certificate/approval
EAC
AAF040
net weight
0.03891 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
DC
AAF691
max. output voltage
36 V
AAF692
min. output voltage
5 V
AAF704
min. primary voltage range
54 V
AAB460
Rated operating current Ie
1 A
BAB968
Output voltage type
DC
AAF703
max. input voltage
66 V
AAO663
GTIN
4017918081539
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 48 - 60 V DC, output: 5 - 36 V DC/max. 1 A
AAO057
Product type
EMG 10-OV- 60DC/24DC/1
AAY811
URI of the product
http://www.phoenixcontact.com/product/2944232
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink