??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2944258 - EMG 10-OV-220DC/24DC/1
Bill of material
PHOENIX CONTACT 2944258
MANUID
Product number of the Manufacturer
2944258
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 220 V DC, output: 5 - 36 V DC/max. 1 A
MANUTYPEDESC
Manufacturer Type Description
EMG 10-OV-220DC/24DC/1
PREVIEW
Preview
AAP798
Application standards
IEC 60664, EN 50178
AAF040
net weight
0.039 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
36 V
AAF692
min. output voltage
5 V
AAF704
min. primary voltage range
198 V
AAB460
Rated operating current Ie
1 A
AAF703
max. input voltage
242 V
AAO663
GTIN
4017918081553
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 220 V DC, output: 5 - 36 V DC/max. 1 A
AAO057
Product type
EMG 10-OV-220DC/24DC/1
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918081553
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink