??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2948746 - EMG 12-OV- 24DC/ 60DC/1
Bill of material
PHOENIX CONTACT 2948746
MANUID
Product number of the Manufacturer
2948746
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 12 - 60 V DC/max. 1 A
MANUTYPEDESC
Manufacturer Type Description
EMG 12-OV- 24DC/ 60DC/1
PREVIEW
Preview
AAP798
Application standards
IEC 60664, EN 50178
AAF040
net weight
0.049 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
60 V
AAF692
min. output voltage
12 V
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
1 A
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4017918083410
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 12 - 60 V DC/max. 1 A
AAO057
Product type
EMG 12-OV- 24DC/ 60DC/1
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918083410
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink