??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2948908 - EMG 10-OE- 24DC/ 48DC/100
Bill of material
PHOENIX CONTACT 2948908
MANUID
Product number of the Manufacturer
2948908
DESCSHORT
Short Description
Solid-state relay module
DESCLONG
Long Description
Input solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 4 - 48 V DC/max. 100 mA
MANUTYPEDESC
Manufacturer Type Description
EMG 10-OE- 24DC/ 48DC/100
PREVIEW
Preview
AAP798
Application standards
IEC 60664, EN 50178
AAF040
net weight
0.036 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
48 V
AAF692
min. output voltage
4 V
AAF704
min. primary voltage range
19.200 V
AAB460
Rated operating current Ie
0.100 A
AAF703
max. input voltage
28.800 V
AAO663
GTIN
4017918083571
AAW338
Manufacturer product designation
Solid-state relay module
AAU734
Manufacturer product description
Input solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 4 - 48 V DC/max. 100 mA
AAO057
Product type
EMG 10-OE- 24DC/ 48DC/100
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918083571
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink